IESNA:LM-63-2002
[TEST]P954266
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-827-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37296
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5515.2 6119.1 6652.3 7041.9 7117.4 6693.7 6199.4 5902.3 5861 6114.2
6615.8 7229.4 7903.9 8894.9 9744.7 10302.3 10925.7 11678.1 12562 13389.9
14093.6 14575.7 14466.1 14117.9 13092.8 10923.2 8179 5495.7 3146 1762.9
1178.5 803.5 348.2 180.2 63.3 0 0
5515.2 6085 6630.4 7015.1 7102.8 6696.1 6201.8 5890.2 5839 6080.1
6562.2 7153.9 7811.4 8680.6 9625.4 10139.2 10765 11468.7 12364.7 13161
13859.8 14368.7 14281.1 13908.5 13019.7 10986.6 8398.2 5671 3202 1743.4
1181 830.3 350.6 204.5 75.5 12.2 0
5515.2 6089.8 6610.9 7024.9 7166.1 6854.4 6355.3 5992.4 5892.6 6050.9
6467.3 6971.3 7628.7 8361.7 9304 9856.7 10390 11025.5 11855.8 12613.1
13358.2 13779.5 13762.4 13260.8 12625.3 10984.1 8678.2 5861 3467.4 2094.1
1441.5 1059.2 698.8 445.6 275.2 107.1 0
5515.2 6031.4 6545.2 6959.1 7190.4 7044.3 6598.7 6192.1 5992.4 6055.8
6345.5 6788.7 7283 7833.3 8646.6 9362.4 9924.9 10523.9 11222.7 12036
12742.2 13360.6 13733.2 13706.4 13655.3 13762.4 12798.2 10499.6 6557.4 3111.9
1962.6 1517 1088.4 703.7 345.8 85.2 0
5515.2 5990 6460 6890.9 7190.4 7292.7 7005.4 6618.2 6296.8 6184.8
6318.7 6632.8 7034.6 7504.6 7972.1 8697.7 9540.2 10122.1 10869.7 11644
12476.7 13180.5 13721 14137.4 14312.7 14629.3 15052.9 13791.6 10631 5941.3
2315.6 1071.4 723.2 455.3 228.9 29.2 0
5515.2 5946.2 6352.8 6771.6 7115 7363.3 7412 7190.4 6912.9 6681.5
6632.8 6769.2 7073.6 7402.3 7838.1 8286.2 9055.6 10068.6 10774.7 11344.5
12084.7 12983.2 13928 14770.5 15595.9 16535.8 18213.5 19976.4 19489.4 16689.2
11682.9 5700.2 1814 635.5 226.5 26.8 0
5515.2 5861 6209.2 6574.4 6922.6 7234.3 7514.3 7684.7 7704.2 7655.5
7621.4 7692 7860.1 8113.3 8446.9 8892.5 9455 10190.3 11115.6 12099.3
13066 14198.3 15552.1 17018 18693.2 20215.1 22034 25055.8 29976.8 31700.8
27317.8 18072.3 9369.7 4426.8 1541.3 182.6 0
5515.2 5848.8 6158 6479.4 6827.6 7132 7448.6 7728.6 7911.2 8013.5
8125.5 8303.2 8537 8834 9252.9 9766.6 10358.3 11096.1 11955.7 12971
14103.3 15303.7 16664.9 18274.4 19891.2 21527.5 23302.6 25735.1 30222.8 34099.2
31618 22148.4 11865.6 5184 1570.6 153.4 0
5515.2 5787.9 6046 6330.9 6610.9 6917.7 7227 7548.4 7879.5 8220.4
8537 8894.9 9352.7 9920 10706.5 11539.3 12452.4 13389.9 14434.5 15617.8
16791.5 17960.3 19151 20456.1 21868.4 23249 24651.6 26331.7 28837.3 31079.9
29735.8 24074.5 15099.2 6335.8 1341.7 121.7 0
5515.2 5680.8 5861 6048.4 6250.5 6464.8 6696.1 6951.8 7241.6 7589.8
8035.4 8554 9140.8 9922.5 10957.3 12135.9 13346 14660.9 16102.4 17609.6
19141.2 20543.8 21870.8 23122.4 24223 25282.2 26514.3 27880.3 29562.9 29536.1
26190.5 20224.8 11356.7 3333.5 501.6 70.6 0
5515.2 5571.2 5646.7 5724.6 5805 5907.2 6026.5 6158 6309 6516
6788.7 7105.2 7502.1 8076.8 8880.3 9871.3 11003.6 12182.1 13372.8 14497.8
15525.3 16540.7 17551.2 18525.2 19389.6 20159.1 20940.7 21819.7 22460.1 21030.8
17183.5 11863.1 4699.5 964.2 265.4 87.7 0
5515.2 5520.1 5527.4 5549.3 5578.5 5602.8 5644.2 5685.6 5731.9 5800.1
5897.5 5999.7 6114.2 6321.2 6635.3 7003 7531.3 8169.3 8960.7 9810.5
10670 11519.8 12381.8 13187.8 13901.2 14536.7 15074.9 15608.1 15676.3 13954.8
11154.6 7709.1 3087.5 616 158.3 48.7 0
5515.2 5454.3 5417.8 5364.2 5305.8 5244.9 5164.6 5086.6 4974.6 4833.4
4682.4 4468.2 4273.4 4146.7 4117.5 4178.4 4431.6 4882.1 5456.8 6046
6569.5 6985.9 7351.2 7672.6 7911.2 8028.1 7908.8 7363.3 6216.5 4473
2741.8 1434.2 545.4 143.7 31.7 0 0
5515.2 5347.2 5145.1 4918.6 4663 4341.5 3993.3 3603.7 3209.3 2863.5
2583.5 2357 2179.3 2052.7 1965 1879.8 1814 1797 1874.9 2089.2
2342.4 2508 2517.8 2374.1 2135.5 1809.2 1468.3 1110.3 776.8 472.4
277.6 163.1 87.7 29.2 7.3 0 0
5515.2 5215.7 4855.3 4436.5 3925.2 3396.8 2904.9 2520.2 2230.4 1984.5
1758 1548.6 1392.8 1319.7 1283.2 1234.5 1198 1163.9 1120.1 1081.1
1051.9 1003.2 930.2 832.8 723.2 611.2 506.5 426.1 357.9 292.2
219.1 141.2 65.7 17 4.9 0 0
5515.2 5062.3 4533.9 3900.8 3260.4 2690.6 2305.9 2023.5 1762.9 1546.2
1409.8 1329.5 1261.3 1200.4 1142 1086 1030 961.8 886.3 820.6
774.3 728.1 684.2 623.4 569.8 504 448 389.6 323.9 253.2
168 99.8 46.3 17 4.9 0 0
5515.2 4979.5 4297.7 3503.9 2783.2 2318.1 2001.5 1724 1531.6 1439.1
1363.6 1280.8 1198 1122.5 1054.3 988.6 910.7 827.9 747.5 681.8
628.2 574.7 540.6 508.9 467.5 418.8 365.2 306.8 236.2 168
119.3 70.6 31.7 7.3 0 0 0
5515.2 4860.2 4034.7 3141.1 2481.2 2089.2 1784.8 1592.5 1497.5 1422
1346.5 1251.6 1159 1068.9 978.9 888.8 798.7 715.9 650.1 599
560 526 491.9 445.6 399.3 355.5 304.4 250.8 202.1 160.7
119.3 77.9 26.8 0 0 0 0
5515.2 4787.1 3849.7 2912.2 2335.1 1967.4 1694.7 1577.9 1507.2 1429.3
1346.5 1251.6 1149.3 1042.2 937.5 835.2 745.1 676.9 628.2 579.5
535.7 489.4 450.5 411.5 372.5 326.3 275.2 224 185.1 146.1
104.7 63.3 14.6 0 0 0 0
5515.2 4721.4 3708.4 2783.2 2276.7 1916.3 1680.1 1597.3 1517 1436.6
1356.3 1263.7 1163.9 1056.8 949.6 854.7 776.8 701.3 635.5 574.7
523.5 467.5 423.7 382.3 336 277.6 221.6 185.1 151 112
75.5 36.5 7.3 0 0 0 0
5515.2 4723.8 3674.4 2749.1 2232.9 1884.7 1685 1616.8 1551.1 1470.7
1387.9 1300.3 1210.2 1110.3 1005.6 905.8 820.6 742.7 676.9 613.6
547.9 479.7 423.7 372.5 316.5 253.2 192.4 160.7 129.1 97.4
63.3 29.2 4.9 0 0 0 0
5515.2 4777.4 3725.5 2783.2 2259.6 1901.7 1692.3 1624.1 1560.8 1480.5
1400.1 1314.9 1222.4 1125 1022.7 920.4 827.9 750 696.4 638
557.6 489.4 428.6 375 311.7 250.8 192.4 160.7 126.6 95
63.3 29.2 7.3 0 0 0 0
